Page 2887 - RF Attenuator Datasheets
P. 2887

31.5 dB With 6 Bit Programmable TTL Controlled Attenuator,
            SMA Female to SMA Female, 0.5 dB Steps Up to 13 GHz


      TECHNICAL DATA SHEET                                                                           PE70A4000



                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.

                       Functional Block Diagram
























































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable TTL Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Up to 13 GHz PE70A4000







                                                       PE70A4000  REV 1.0                                              3
   2882   2883   2884   2885   2886   2887   2888   2889   2890   2891   2892