Page 2947 - RF Attenuator Datasheets
P. 2947

63 dB Programmable TTL Controlled Attenuator, SMA Female
               to SMA Female, 1 dB Steps From 200 MHz to 6 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5009



                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      0.2 to 0.8   0.8 to 2   2 to 6                              GHz
                       Insertion Loss, Typ     3         3.6         5                                  dB
                       VSWR, Max               1.8       1.5        1.5
                       .
                       Electrical Specification Notes:
                       1, 2, 4, 8, 16, and 32 dB bit Steps

                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 63 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 200 MHz to 6 GHz PE70A5009







                                                       PE70A5009  REV 1.0                                              2
   2942   2943   2944   2945   2946   2947   2948   2949   2950   2951   2952