Page 2951 - RF Attenuator Datasheets
P. 2951

PE70A5009 CAD Drawing
                                63 dB Programmable TTL Controlled Attenuator, SMA Female
                                    to SMA Female, 1 dB Steps From 200 MHz to 6 GHz


                                                                                                                        CN_1408




                                                            10   9           FOUNCTION  1dB TTL CONT.  2dB TTL CONT.  4dB TTL CONT.  8dB TTL CONT.  16dB TTL CONT.  32dB TTL CONT.  NO CONNECTION  NO CONNECTION  DC SUPPLY  GROUND  SIZE  A
                                                                       DETAIL A  T&B #609-1057



                                                            2    1
                                                                             PIN  1  2  3  4  5  6  7  8  9  10 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A



                                   4-40 X .25 DP  2-PLACES  BOTH ENDS                                                   041217





                                                   1.25  31.75  O.C.        .125  3.18                          3.  DIMENSIONS ARE IN INCHES [mm].

                                                                                                                       CAD FILE
                                                                                                            NOTES:





                                                                                      .23     5.84

                                 SMA FEMALE   2-PLACES                                                            PE70A5009  CAGE CODE   53919





                                                                            .50  12.70                      DWG TITLE




         DETAIL A                                                                             2.50  63.50



                   A                                                                                       R
                                                                                                               THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com












                                                    1.75  44.45

                                                                                             STANDARD TOLERANCES  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES
                                                                                               .XX    ±0.010  .XXX   ±0.005
                                                                          .48  12.19





                                                       PE70A5009  REV 1.0                                              6
   2946   2947   2948   2949   2950   2951   2952   2953   2954   2955   2956