Page 2954 - RF Attenuator Datasheets
P. 2954

Bench-Top 95 dB Programmable TTL Controlled Attenuator, SMA
          Female to SMA Female, 1 dB Steps From 200 MHz to 6 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5013



                       Performance Data

                                                                   VSWR 1
                          3.00
                          2.80
                                                                                                        0 dB
                          2.60                                                                          1 dB
                          2.40                                                                          2 dB
                                                                                                        4 dB
                          2.20
                          2.00
                          1.80
                          1.60
                          1.40
                          1.20
                          1.00
                             200  MHz  780   1360    1940    2520     3100    3680    4260    4840     5420    6000

                                                                   VSWR 1
                          3.00
                          2.80
                                                                                                         8 dB
                          2.60                                                                           16 dB
                                                                                                         32 dB
                          2.40
                                                                                                         64 dB
                          2.20
                          2.00
                          1.80
                          1.60
                          1.40

                          1.20
                          1.00
                             200 MHz  780    1360    1940    2520     3100    3680    4260    4840     5420    6000











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bench-Top 95 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female,
                      1 dB Steps From 200 MHz to 6 GHz PE70A5013







                                                       PE70A5013  REV 1.0                                              3
   2949   2950   2951   2952   2953   2954   2955   2956   2957   2958   2959