Page 1437 - BNC to N RF Cable Assembly Datasheets
P. 1437

Temperature Conditioned N Female Bulkhead to N Male
     Right Angle Low Loss Cable Using PE-P142LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0178


                   Tests and Inspections
                       Description                               Sampling
                       Connector Gaging (pin and insulator position)   100%
                       Insertion Loss                               100%
                       VSWR                                         100%
                       Dielectric Withstanding Voltage (DWV)        100%
                       Visual - workmanship, configuration and marking   100%
                       Length                                    C=0, 1.5 AQL
                       Mass                                      C=0, 1.5 AQL
                       .


                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.

                       Typical Performance Data
                          PPM                    Typical Phase Change vs Temperature PE-P142LL Cable
                          2000

                          1700
                          1400
                          1100
                           800
                           500
                           200
                           -100
                           -400
                           -700
                          -1000
                              -55° C   -35      -15       5       25        45       65       85      105       125














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Female Bulkhead to N Male Right Angle Low Loss Cable Using
                      PE-P142LL Coax PE3M0178                                                            Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0178  REV 1.2                                               5
   1432   1433   1434   1435   1436   1437   1438   1439   1440   1441   1442