Page 1439 - BNC to N RF Cable Assembly Datasheets
P. 1439

PE3M0178 CAD Drawing
                                   Temperature Conditioned N Female Bulkhead to N Male
                                    Right Angle Low Loss Cable Using PE-P142LL Coax
                                                                                                               1      A
          APPROVED  J.Garcia                        1.146±.015  29.11±0.38                             THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  N/A  REV




                                                                                                              SHEET                     OF  1  SCALE


       REVISIONS  DATE  01/29/19                P1               RP  CONTACT  PE44816  N MALE  RIGHT ANGLE          PART NUMBER  PE3M0178



          DESCRIPTION  INITIAL RELEASE                     3/4 HEX                                           Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  J.YOU







          REV.  A                                       2                                                           CAGE          SIZE  53919  A




                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  .X=±  ± 1/32  .01   [ .25 ]  .XX=±  ANGLES ± 1°  .005 [ .13 ]  .XXX=±  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY. THIRD-ANGLE PROJECTION









                                LENGTH MEASURED FROM  FLANGE TO CONTACT  PASTERNACK PE3M0178-XXX  D/C WWYY  SN XXXX  PE-P142LL























                                            2                                                                        THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.
                                                                             .645 [16.38]  .630 [16.00]  ALL BLACK HEAT SHRINK WITH WHITE MARKINGS. TOP LAYER: SUMITUBE W3B2 (4X) - SIZE 24/6.





                                      .250 [5.35]  MAX PANEL   J1  CAGE 53919                                           BOTTOM LAYER: M23053/4-304-0


                                                          3/4 HEX  PE44813  N FEMALE  BULKHEAD  .543[13.79]  .532[13.51]  RECOMMENDED  PANEL CUTOUT

                                                                                                         Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                .930  23.62
                                                                                                    NOTES:  1.  2.

                                                                                                                         T-Rev.A
                                                       PE3M0178  REV 1.2                                               7
   1434   1435   1436   1437   1438   1439   1440   1441   1442   1443   1444