Page 1442 - BNC to N RF Cable Assembly Datasheets
P. 1442

Temperature Conditioned N Female Bulkhead to N Male
     Right Angle Low Loss Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0223


                   Mechanical Specifications

                       Cable Assembly
                                 Description              Minimum        Typical       Maximum         Units
                       Cable Outer Diameter                 0.155          0.16          0.165           in
                       .
                       Cable Characteristics
                       Description                             Specification
                       Cable Type                                PE-P160LL
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating      Copper, Silver
                       Dielectric Type                        Expanded PTFE Tape
                       Number of Shields                             3
                       Shield Layer 1                         Silver Plated Copper
                       Shield Layer 2                          Aluminum Polyester
                       Shield Layer 3                        Silver Plated Copper Wire
                       Jacket Material                              FEP
                       .
































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Female Bulkhead to N Male Right Angle Low Loss Cable Using
                      PE-P160LL Coax PE3M0223                                                            Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0223  REV 1.2                                               3
   1437   1438   1439   1440   1441   1442   1443   1444   1445   1446   1447