Page 1443 - BNC to N RF Cable Assembly Datasheets
P. 1443

Temperature Conditioned N Female Bulkhead to N Male
     Right Angle Low Loss Cable Using PE-P160LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0223


                       Connector Characteristics
                            Description                         Connector 1                  Connector 2
                       Type                                   N Female Bulkhead            N Male Right Angle
                       Specification                             MIL-STD-348                 MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating      Beryllium Copper, Gold over Nickel   Beryllium Copper, Gold over Nickel
                       Contact Plating Specification            50 µin minimum               50 µin minimum
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating   Passivated Stainless Steel
                       Outer Conductor Plating Specification    SAE-AMS-2700
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Body Plating Specification               SAE-AMS-2700                 SAE-AMS-2700
                       Coupling Nut Material and Plating                                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                                    SAE-AMS-2700
                       Hex Size                                                                3/4 inch
                       Seal Gasket Material                                                  Silicone Rubber
                       Contact Gage Specification              0.187 to 0.207 in              0.210 in min
                       .
                       Mechanical Specification Notes:
                   Environmental Specifications
                       Description                              Specification
                       Temperature Operating Range              -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Process Specifications
                       Process                                Specification
                       Cable Preconditioning                  5 cycles, -55 °C to +125°C, 20 minute dwells
                       Soldering                              in accordance with J-STD-001, class 3
                       Marking                                shall meet the adherence requirements of SAE AS5942
                       Workmanship                            shall be in accordance with IPC/WHMA-A-620, class 3
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Female Bulkhead to N Male Right Angle Low Loss Cable Using
                      PE-P160LL Coax PE3M0223                                                            Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0223  REV 1.2                                               4
   1438   1439   1440   1441   1442   1443   1444   1445   1446   1447   1448