Page 1434 - BNC to N RF Cable Assembly Datasheets
P. 1434

Temperature Conditioned N Female Bulkhead to N Male
     Right Angle Low Loss Cable Using PE-P142LL Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0178


                       SAE AS5942               Marking of Electrical Insulating Materials
                       SAE AS23053              Insulation Sleeving, Electrical, Heat Shrinkable, General Specifications For

                   Material Specifications
                       Component             Specification
                       Cable                 PE-P142LL in accordance with PE-P142LL datasheet
                       Connector 1           PE44813 in accordance with MIL-STD-348
                       Connector 2           PE44816 in accordance with MIL-STD-348
                       Heat Shrink 1         SUMITUBE W3B2(4X) SIZE 24/6 in accordance with SAE AS23053 (AS APPLICABLE)
                       Heat Shrink 2         SUMITUBE W3B2(4X) SIZE 24/6 in accordance with SAE AS23053 (AS APPLICABLE)
                       Heat Shrink 3         M23053/4-304-0 in accordance with SAE AS23053
                       Heat Shrink 4         M23053/4-304-0 in accordance with SAE AS23053
                       Solder                SN63 in accordance with J-STD-006

                       .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       VSWR                                                              1.42:1
                       Velocity of Propagation                              80                           %
                       Capacitance                                       25 [82.02]                  pF/ft [pF/m]
                       Dielectric Withstanding Voltage (AC)                               750           Vrms
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               1          2         4.5         9         18            GHz
                       Insertion Loss (Max.)   0.082     0.118     0.172      0.257      0.376          dB/ft
                                              0.27       0.39       0.56       0.84      1.23           dB/m

                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.04*SQRT(FGHz) dB for the
                       N Female Bulkhead connector and 0.1*SQRT(FGHz) dB for the N Male Right Angle connector.








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Temperature Conditioned N Female Bulkhead to N Male Right Angle Low Loss Cable Using
                      PE-P142LL Coax PE3M0178                                                            Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0178  REV 1.2                                               2
   1429   1430   1431   1432   1433   1434   1435   1436   1437   1438   1439