Page 2016 - BNC to N RF Cable Assembly Datasheets
P. 2016

Plenum N Male to N Male Low PIM Cable Using SPP-
     500-LLPL Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6370


                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               SPP-500-LLPL
                       Impedance                                  50 Ohms
                       Inner Conductor Type                        Solid
                       Inner Conductor Material and Plating   Copper Clad Aluminum
                       Dielectric Type                             PTFE
                       Number of Shields                             1
                       Shield Layer 1                     Helically Corrugated Copper Tube
                       Outer Conductor Material and Plating        Copper
                       Jacket Material                            FEP, Blue
                       .

                       Connector Characteristics
                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Silver                Brass, Silver
                       Contact Plating Specification               200 µin                      200 µin
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating                Brass, Tri-Metal             Brass, Tri-Metal
                       Body Plating Specification                  80 µin                       80 µin
                       Coupling Nut Material and Plating        Brass, Tri-Metal             Brass, Tri-Metal
                       Coupling Nut Plating Specification          80 µin                       80 µin
                       Torque                                  10 in-lbs 1.13 Nm            10 in-lbs 1.13 Nm
                       .
                       Mechanical Specification Notes:

                   Environmental Specifications
                       Description                              Specification
                       Temperature Operating Range              -55 to +200 deg C
                       Temperature Storage Range                -55 to +200 deg C
                       Plenum Rating                               UL910
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Male to N Male Low PIM Cable Using SPP-500-LLPL Coax Using Times Microwave
                      Parts PE3C6370                                                                     Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6370  REV 1.0                                               3
   2011   2012   2013   2014   2015   2016   2017   2018   2019   2020   2021