Page 2021 - BNC to N RF Cable Assembly Datasheets
P. 2021

N Male to N Male LSZH Jacketed Low PIM Cable Using
     SR401FLJ Low PIM Coax with HeatShrink, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C2011


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       VSWR                                                              1.15:1
                       RF Shielding                          100                                        dB
                       Passive Intermodulation                                           -160           dBc


                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.5        1          5                                  GHz
                       Insertion Loss (Typ.)   0.05      0.08       0.19                                dB/ft
                                              0.16       0.26       0.62                                dB/m

                       Power Handling (Max.)   2,000     1,500      600                                  W
                       .
                       Electrical Specification Notes:
                       Insertion loss does not include the loss of the connectors.//Insertion loss is estimated as 0.05 x sqrt(fGHz) dB per
                       connector.//Passive intermodulation is measured with two 20W tones at 1.8 GHz.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.1 lbs [45.36 g]
                       Cable
                       Cable Type                                        PE-SR401FLJ Low PIM
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Outer Conductor Material and Plating              Tinned Copper Braid
                       Outer Conductor Diameter                          0.25 in [6.35 mm]
                       Jacket Material                                   PVC LSZH
                       Jacket Diameter                                   0.276 in  [7.01 mm]
                       .
                       Repeated Minimum Bend Radius                      5 in [127 mm]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male LSZH Jacketed Low PIM Cable Using SR401FLJ Low PIM Coax with Heat-
                      Shrink, RoHS PE3C2011                                                              Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C2011  REV 1.2                                               2
   2016   2017   2018   2019   2020   2021   2022   2023   2024   2025   2026