Page 2020 - BNC to N RF Cable Assembly Datasheets
P. 2020

N Male to N Male LSZH Jacketed Low PIM Cable Using
     SR401FLJ Low PIM Coax with HeatShrink, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C2011


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male                                 PE-SR401FLJ Low PIM
                      •  Cable Type: PE-SR401FLJ Low PIM

                   Features
                       •  Max Frequency 3 GHz
                       •  Low PIM: -160 dBc Max
                       •  Shielding Effectivity > 100 dB
                       •  PVC LSZH Jacket                                   0.276
                       •  .141 and .250 Formable Cable                       [7.01]
                       •  LSZH (Low Smoke Zero Halogen) PVC Jacket
                       •  PIM < -160 dBc for type N, 4.1/9.5 DIN, 7/16 DIN version
                       •  PIM < -150 dBc for SMA versions
                       •  > 100 dB RF Shielding
                       •  DC to 3 GHz and DC to 6 GHz Configurations
                       •  100% PIM and RF Tested


                   Applications
                       •  General Purpose               •  Communication Connectivity    •  Test Equipment and Rack
                       •  Laboratory Use                 Requirements                     Systems
                       •  Low PIM Applications          •  Low PIM Applications          •  Low PIM Lab Testing
                   .
                    Description
                   Pasternack’s PE3C2011 type N male to type N male cable using SR401FLJ low PIM coax is part of our full line of RF compo-
                   nents available for same-day shipping. Pasternack’s formable RF cable assemblies provide an alternative to costly pre-formed
                   semi-rigid assemblies since they are hand formable. This Pasternack type N to type N cable assembly has a male to male
                   gender configuration with 50 ohm formable PE-SR401FLJ low PIM coax. The PE3C2011 type N male to type N male cable
                   assembly operates to 3 GHz. Our low PIM design also offers excellent passive intermodulation performance with PIM levels
                   better than -160 dBc. Pasternack’s low PIM formable cable assemblies are built using high quality formable .141 and .250 inch
                   filled braid coax. These low PIM cable assemblies offer excellent passive intermodulation performance of -160dBc (-150dBc
                   for SMA versions) and are 100% RF and PIM tested at the time of production. Our low PIM cables use a protective low smoke
                   zero halogen PVC jacket material and make it ideal for environments where safety and reliability is needed. There are 16
                   low PIM cable assembly configurations available including 4.1/9.5 Mini DIN, 7/16 DIN, type N and SMA series in 100cm and
                   200cm standard lengths.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male LSZH Jacketed Low PIM Cable Using SR401FLJ Low PIM Coax with Heat-
                      Shrink, RoHS PE3C2011                                                              Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C2011  REV 1.2                                               1
   2015   2016   2017   2018   2019   2020   2021   2022   2023   2024   2025