Page 2019 - BNC to N RF Cable Assembly Datasheets
P. 2019

PE3C6370 CAD Drawing
                                  Plenum N Male to N Male Low PIM Cable Using SPP-500-
                                          LLPL Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                       CONTACT                              THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  05/20/19                                                 N  MALE                               SHEET                     OF  SCALE  PE3C6370


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE


                                        PIM LEVEL  -zzzdBc  6" FROM CABLE END                                Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  K.DANG




         REV.  A                                              1 PLACE.                                              CAGE          53919
                                                    PIM LABEL     -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  ± 1/32  ANGLES ± 1°  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A











                              LENGTH MEASURED FROM CONTACT TO CONTACT  PE LABEL       12" FROM CABLE END.   .2     [5.08]  .X=±  .01   [ .25 ]  .XX=±  .005 [ .13 ]  .XXX=±






                                        www.PASTERNACK.com    PART    #  SPP-500-LLPL





















                                       HEAT SHRINK  PROTECTOR                                                        THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.



                                           (2X)
                                                              13/16 HEX  TYP  N  MALE




                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                  CONTACT


                                                                                                                        T-Rev.B
                                                       PE3C6370  REV 1.0                                               6
   2014   2015   2016   2017   2018   2019   2020   2021   2022   2023   2024