Page 677 - BNC to N RF Cable Assembly Datasheets
P. 677

HMCX32 1.2 Plug to HMCX32 1.2 Plug
                          Cable Using 0.81mm Coax, RoHS


      TECHNICAL D                                                                                    PE3CA1058
      TECHNICAL DATA SHEETATA SHEET


                   Pasternack’s HMCX32 1.2 series ultra-miniature coaxial cable assemblies (also called 1.2mm HMCX32 1.2) have a mated
                   connection height of only 1.2mm. They are constructed using a flexible micro-coax cable and are compatible with products
                   such as Murata HSC and IPEX MHF4. Our HMCX32 1.2 plug connectors are comparable in design to the Murata HSC con-
                   nectors and the IPEX MHF4 series connectors. Pasternack also provided three additional connector options for our in-series
                   0.81mm micro-coax jumper cables including UMCX 2.1, WMCX 1.6 and HMCX32 1.2 connectors.
                   These small form factor, flexible micro-coax jumper cables provide a low profile RF connection perfect for board-to-board
                   connectivity such as mini-PCI circuit boards. With performance up to 6 GHz, these HMCX32 1.2 jumper cables are ideal for
                   wireless applications including Wi-Fi, Bluetooth, GPS, ZigBee, LTE and many others. Our WMCX 1.6 cable assemblies are
                   available from stock in standard lengths, and custom lengths are available upon request. Standard length HMCX32 1.2 cables
                   ship same day they are ordered.

                   Features
                       •  1.2mm mated assembly height                    •  Compatible with Murata HSC and IPEX MHF4 prod-
                       •  Operate from DC to 6 GHz                         ucts
                       •  100% RF and Continuity tested                  •  Small foot print with easy snap on/off mating

                   Applications
                       •  Wireless LAN, Mini PCI        •  PDA/PCS/Cellular Handset      •  Wireless Communications
                       •  Mobile Antenna/GPS/Radio       applications                     systems ( LAN, GSM, PCS,
                        Systems                                                           WCDMA, UMTS)


                   Configuration
                       Connector 1                                       HMCX32 1.2 Plug
                       Connector 2                                       HMCX32 1.2 Plug
                       Cable Type                                        0.81mm

                   Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Impedance                                         50 Ohms
                       Max VSWR                                          1.55:1

                       Performance by Frequency
                       Frequency 1
                       Frequency                                         250 MHz
                       VSWR                                              1.4:1
                       Return Loss                                       15.56 dB
                       Insertion Loss                                    0.25 dB/ft [0.82 dB/m]

                       Frequency 2
                       Frequency                                         500 MHz
                       VSWR                                              1.4:1
                       Return Loss                                       15.56 dB
                       Insertion Loss                                    0.48 dB/ft [1.57 dB/m]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS PE3CA1058








                                                      PE3CA1058  REV 1.1                                               1
   672   673   674   675   676   677   678   679   680   681   682