Page 678 - BNC to N RF Cable Assembly Datasheets
P. 678

HMCX32 1.2 Plug to HMCX32 1.2 Plug
                          Cable Using 0.81mm Coax, RoHS


      TECHNICAL D                                                                                    PE3CA1058
      TECHNICAL DATA SHEETATA SHEET


                       Frequency 3
                       Frequency                                         1000 MHz
                       VSWR                                              1.4:1
                       Return Loss                                       15.56 dB
                       Insertion Loss                                    0.95 dB/ft [3.12 dB/m]

                       Frequency 4
                       Frequency                                         2.5 GHz
                       VSWR                                              1.4:1
                       Return Loss                                       15.56 dB
                       Insertion Loss                                    1.6 dB/ft [5.25 dB/m]

                       Frequency 5
                       Frequency                                         6 GHz
                       VSWR                                              1.55:1
                       Return Loss                                       13.32 dB
                       Insertion Loss                                    2.59 dB/ft [8.5 dB/m]

                   Mechanical Specifications
                       Temperature
                       Temperature Operating Range                       -55 to +125 deg C
                       Size
                       .
                       Cable
                       Cable Type                                        0.81mm
                       Inner Conductor Type                              Stranded
                       Cable Inner Conductor                             Copper, Silver
                       No of Shields                                     1
                       Cable Outer Conductor                             Tinned Copper
                       Dielectric Type                                   FEP
                       Jacket Material                                   FEP
                       Jacket Diameter                                   0.032 in  [0.81 mm]
                       Connector 1
                       Type                                              HMCX32 1.2 Plug
                       Configuration                                     Straight
                       Connector 2
                       Type                                              HMCX32 1.2 Plug
                       Configuration                                     Straight

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS PE3CA1058








                                                      PE3CA1058  REV 1.1                                               2
   673   674   675   676   677   678   679   680   681   682   683