Page 682 - BNC to N RF Cable Assembly Datasheets
P. 682

HN Male to HN Male Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34434


                   Configuration
                      •  Connector 1: HN Male
                      •  Connector 2: HN Male
                      •  Cable Type: RG141

                   Features
                       •  PTFE (FG) Jacket

                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE34434 HN male to HN male cable using RG141 coax is part of our full line of RF components available for
                   same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure are
                   required. This Pasternack HN to HN cable assembly has a male to male gender configuration with 50 ohm flexible RG141
                   coax.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       Jacket Spark                                                      2,000          Vrms
                       .

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.228 lbs [103.42 g]
                       Cable
                       Cable Type                                        RG141
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Male Cable Using RG141 Coax PE34434
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34434  REV 1.1                                                1
   677   678   679   680   681   682   683   684   685   686   687