Page 683 - BNC to N RF Cable Assembly Datasheets
P. 683

HN Male to HN Male Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34434


                       Jacket Material                                   PTFE (FG), Beige
                       Jacket Diameter                                   0.19 in  [4.83 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                       HN Male                      HN Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.




































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to HN Male Cable Using RG141 Coax PE34434
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34434  REV 1.1                                                2
   678   679   680   681   682   683   684   685   686   687   688