Page 679 - BNC to N RF Cable Assembly Datasheets
P. 679

HMCX32 1.2 Plug to HMCX32 1.2 Plug
                          Cable Using 0.81mm Coax, RoHS


      TECHNICAL D                                                                                    PE3CA1058
      TECHNICAL DATA SHEETATA SHEET


                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level

                   How to Order

                       Part Number Configuration:            PE3CA1058        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number
                       Example:    PE3CA1058-12 = 12 inches long cable
                                 PE3CA1058-100cm = 100 cm long cable


                   HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability
                   and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: HMCX32 1.2 Plug to HMCX32 1.2 Plug Cable Using 0.81mm Coax, RoHS PE3CA1058

                   URL: http://www.pasternack.com/hmcx32-1.2-plug-hmcx32-1.2-plug-0.81mm-cable-assembly-pe3ca1058-p.aspx







































                                                      PE3CA1058  REV 1.1                                               3
   674   675   676   677   678   679   680   681   682   683   684