Page 708 - BNC to N RF Cable Assembly Datasheets
P. 708

LC Male to LC Male Cable Using RG219 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C6034


                   Configuration
                      •  Connector 1: LC Male
                      •  Connector 2: LC Male
                      •  Cable Type: RG219

                   Features
                       •  Max Frequency 1 GHz
                       •  PVC With Armor Jacket

                   Applications

                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3C6034 LC male to LC male cable using RG219 coax is part of our full line of RF components available for
                   same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure are
                   required. This Pasternack LC to LC cable assembly has a male to male gender configuration with 50 ohm flexible RG219 coax.
                   The PE3C6034 LC male to LC male cable assembly operates to 1 GHz.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       .
                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Typ.)   0.205     0.208     0.213      0.221      0.238          dB/ft
                                              0.67       0.68       0.7        0.73      0.78           dB/m

                       .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: LC Male to LC Male Cable Using RG219 Coax PE3C6034
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6034  REV 1.0                                               1
   703   704   705   706   707   708   709   710   711   712   713