Page 711 - BNC to N RF Cable Assembly Datasheets
P. 711

PE3C6034 CAD Drawing
                                       LC Male to LC Male Cable Using RG219 Coax
                                                                                                               1

        APPROVED  J.GARCIA                                                                             THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  N/A  REV  A





        DATE  02/08/19                                                                                        SHEET                     OF  SCALE
                                                                      LC MALE                                         PE3C6034


      REVISIONS                                                                                                     PART NUMBER


        DESCRIPTION  INITIAL RELEASE                                                                         Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  DRAWN BY  KDANG








        REV.  A                                                                                                     CAGE          SIZE  53919  A


                                                                                                       UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  .X=±  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION





                              LENGTH MEASURED FROM CONTACT TO CONTACT  RG219/79D                             .XX=±  .XXX=±





















                                                            1.187 [30.15]  ACROSS 4 FLATS

                                     1-1/4 HEX  TYP              TYP                                                 THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.








                                     1-1/2 HEX  TYP                   LC MALE



                                                               ACROSS 4 FLATS
                                                            1.062 [26.97]  TYP                                        -

                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.A
                                                       PE3C6034  REV 1.0                                               4
   706   707   708   709   710   711   712   713   714   715   716