Page 712 - BNC to N RF Cable Assembly Datasheets
P. 712

LC Male to LC Male Cable Using RG225 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34538


                   Configuration
                      •  Connector 1: LC Male
                      •  Connector 2: LC Male
                      •  Cable Type: RG225

                   Features
                       •  Double Shielded
                       •  PTFE (FG) Jacket


                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE34538 LC male to LC male cable using RG225 coax is part of our full line of RF components available for
                   same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure are
                   required. This Pasternack LC to LC cable assembly has a male to male gender configuration with 50 ohm flexible RG225 coax.
                   The double shielding of this Pasternack cable assembly provides excellent shielding effectiveness.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Capacitance                                      32.4 [106.3]                 pF/ft [pF/m]

                       .
                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          1.5 in [38.1 mm]
                       .
                       Weight                                            1.303 lbs [591.03 g]
                       Cable
                       Cable Type                                        RG225
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: LC Male to LC Male Cable Using RG225 Coax PE34538
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34538  REV 1.1                                                1
   707   708   709   710   711   712   713   714   715   716   717