Page 709 - BNC to N RF Cable Assembly Datasheets
P. 709

LC Male to LC Male Cable Using RG219 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C6034


                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          1.5 in [38.1 mm]
                       .
                       Cable
                       Cable Type                                        RG219
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PE
                       Number of Shields                                 1
                       Shield Layer 1                                    Copper Braid
                       Jacket Material                                   PVC With Armor
                       Jacket Diameter                                   0.945 in  [24 mm]
                       .

                       Connectors
                            Description                         Connector 1                  Connector 2
                       Type                                       LC Male                      LC Male
                       Specification                             MIL-STD-348                 MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Silver     Beryllium Copper, Silver
                       Outer Conductor Material and Plating   Phosphor Bronze, Nickel    Phosphor Bronze, Nickel
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Hex Size                                    1 1/2 in                     1 1/2 in
                       Torque                                  61 in-lbs [6.89 Nm]         61 in-lbs [6.89 Nm]
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: LC Male to LC Male Cable Using RG219 Coax PE3C6034
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6034  REV 1.0                                               2
   704   705   706   707   708   709   710   711   712   713   714