Page 748 - BNC to N RF Cable Assembly Datasheets
P. 748

MCX Plug Right Angle to SMA Female Bulkhead
     Cable Using RG316-DS Coax




     RF Cable Assemblies Technical Data Sheet                                                              PE38772


                   Configuration
                      •  Connector 1: MCX Plug Right Angle
                      •  Connector 2: SMA Female Bulkhead
                      •  Cable Type: RG316-DS














                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Velocity of Propagation                              70                           %
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       .
                                                                                                        dB/m
                                                                                                        dB/m
                   Mechanical Specifications
                       Cable Assembly
                       .
                       Weight                                            0.014 lbs [6.35 g]

                       Cable
                       Cable Type                                        RG316-DS
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.114 in  [2.9 mm]
                       .
                       One Time Minimum Bend Radius                      0.59 in [14.99 mm]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MCX Plug Right Angle to SMA Female Bulkhead Cable Using RG316-DS Coax PE38772
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE38772  REV 1.0                                                1
   743   744   745   746   747   748   749   750   751   752   753