Page 753 - BNC to N RF Cable Assembly Datasheets
P. 753

MHV Male to MHV Male Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34429


                   Configuration
                      •  Connector 1: MHV Male
                      •  Connector 2: MHV Male
                      •  Cable Type: RG141

                   Features
                       •  Max Frequency 300 MHz
                       •  PTFE (FG) Jacket


                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE34429 MHV male to MHV male cable using RG141 coax is part of our full line of RF components available
                   for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications where tight bends and flexure are
                   required. This Pasternack MHV to MHV cable assembly has a male to male gender configuration with 50 ohm flexible RG141
                   coax. The PE34429 MHV male to MHV male cable assembly operates to 300 MHz.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300            MHz
                       VSWR                                                              1.4:1
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       Jacket Spark                                                      2,000          Vrms

                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to MHV Male Cable Using RG141 Coax PE34429
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34429  REV 1.1                                                1
   748   749   750   751   752   753   754   755   756   757   758