Page 749 - BNC to N RF Cable Assembly Datasheets
P. 749

MCX Plug Right Angle to SMA Female Bulkhead
     Cable Using RG316-DS Coax




     RF Cable Assemblies Technical Data Sheet                                                              PE38772


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MCX Plug Right Angle         SMA Female Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating                                       Beryllium Copper, Gold
                       Dielectric Type                                                          Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Gold
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MCX Plug Right Angle to SMA Female Bulkhead Cable Using RG316-DS Coax PE38772
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE38772  REV 1.0                                                2
   744   745   746   747   748   749   750   751   752   753   754