Page 754 - BNC to N RF Cable Assembly Datasheets
P. 754

MHV Male to MHV Male Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34429


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Typ.)   0.224     0.239     0.254      0.279      0.33           dB/ft
                                              0.73       0.78       0.83       0.92      1.08           dB/m

                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.57 in [14.48 mm]
                       .
                       Weight                                            0.09 lbs [40.82 g]
                       Cable
                       Cable Type                                        RG141
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper
                       Jacket Material                                   PTFE (FG), Beige
                       Jacket Diameter                                   0.19 in  [4.83 mm]
                       .
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to MHV Male Cable Using RG141 Coax PE34429
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34429  REV 1.1                                                2
   749   750   751   752   753   754   755   756   757   758   759