Page 755 - BNC to N RF Cable Assembly Datasheets
P. 755

MHV Male to MHV Male Cable Using RG141 Coax





     RF Cable Assemblies Technical Data Sheet                                                              PE34429


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                       MHV Male                    MHV Male
                       Specification                             MIL-STD-348                 MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Contact Plating Specification             30µ In. Min                  30µ In. Min
                       Dielectric Type                             Teflon                       Teflon
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       Body Plating Specification              100µ In. Minimum             100µ In. Minimum
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Coupling Nut Plating Specification      100µ In. Minimum             100µ In. Minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to MHV Male Cable Using RG141 Coax PE34429
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE34429  REV 1.1                                                3
   750   751   752   753   754   755   756   757   758   759   760