Page 827 - BNC to N RF Cable Assembly Datasheets
P. 827

Snap-On MMBX Plug to Snap-On MMBX Plug
     Right Angle Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4032


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   How to Order

                       Part Number Configuration:             PE3C4032        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                                                  <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4032-12 = 12 inches long cable
                                 PE3C4032-100cm = 100 cm long cable


                   Snap-On MMBX Plug to Snap-On MMBX Plug Right Angle Cable Using RG174 Coax from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                   price, inventory and certifications: Snap-On MMBX Plug to Snap-On MMBX Plug Right Angle Cable Using RG174 Coax
                   PE3C4032

                   URL: https://www.pasternack.com/mmbx-plug-mmbx-plug-rg174au-cable-assembly-pe3c4032-p.aspx





























                                                       PE3C4032  REV 1.0                                               3
   822   823   824   825   826   827   828   829   830   831   832