Page 840 - BNC to N RF Cable Assembly Datasheets
P. 840

Snap-On MMBX Plug to Snap-On MMBX Plug
     Right Angle Cable Using RG316-DS Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4049


                   How to Order

                       Part Number Configuration:             PE3C4049        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4049-12 = 12 inches long cable
                                 PE3C4049-100cm = 100 cm long cable


                   Snap-On MMBX Plug to Snap-On MMBX Plug Right Angle Cable Using RG316-DS Coax from Pasternack Enterprises has
                   same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to Snap-On MMBX Plug Right Angle Cable Using RG316-DS Coax
                   PE3C4049
                   URL: https://www.pasternack.com/mmbx-plug-mmbx-plug-rg316-ds-cable-assembly-pe3c4049-p.aspx











































                                                       PE3C4049  REV 1.0                                               4
   835   836   837   838   839   840   841   842   843   844   845