Page 845 - BNC to N RF Cable Assembly Datasheets
P. 845

Snap-On MMBX Plug to N Female Bulkhead
     Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4040


                   How to Order

                       Part Number Configuration:             PE3C4040        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4040-12 = 12 inches long cable
                                 PE3C4040-100cm = 100 cm long cable


                   Snap-On MMBX Plug to N Female Bulkhead Cable Using RG174 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to N Female Bulkhead Cable Using RG174 Coax PE3C4040

                   URL: https://www.pasternack.com/mmbx-plug-n-female-rg174au-cable-assembly-pe3c4040-p.aspx













































                                                       PE3C4040  REV 1.0                                               4
   840   841   842   843   844   845   846   847   848   849   850