Page 849 - BNC to N RF Cable Assembly Datasheets
P. 849

Snap-On MMBX Plug to N Female Bulkhead
     Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3993


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   How to Order

                       Part Number Configuration:             PE3C3993        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3993-12 = 12 inches long cable
                                 PE3C3993-100cm = 100 cm long cable


                   Snap-On MMBX Plug to N Female Bulkhead Cable Using RG178 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to N Female Bulkhead Cable Using RG178 Coax PE3C3993

                   URL: https://www.pasternack.com/mmbx-plug-n-female-rg178bu-cable-assembly-pe3c3993-p.aspx































                                                       PE3C3993  REV 1.0                                               3
   844   845   846   847   848   849   850   851   852   853   854