Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Pasternack’s high-performance, rugged cable assemblies for 5G applications have low VSWR and insertion loss properties. They offer excellent phase stability under flexure and operate up to a maximum frequency of 110 GHz, depending on cable type.
Different 5G coax types are available to meet your electrical performance requirements, including low PIM and low loss options. Standard and custom lengths are available on all assemblies to meet your cellular/wireless application requirements. 5G cable connector options include: 4.3-10, 7/16 DIN, NEX10, 2.92 mm, 2.92 mm NMD, 2.4 mm, 1.85 mm, 1.0 mm, 3.5 mm, 3.5 mm NMD, SMA, QMA, QN, FAKRA, SMB, N, TNC, and 4.1/9.5 Mini DIN.
Same day is just a few clicks away! 5G RF cable assemblies from Pasternack are in-stock and ready to ship today.
For a complete list of Pasternack's products please click here