Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Pasternack’s military-grade, high reliability MIL-DTL-17 BNC to BNC cable assemblies feature a male BNC connector on each end of the assembly. Our BNC to BNC cable assemblies and are ideal for use by defense and aerospace, transportation and communications industries.
These RF hi-rel cables are manufactured with MIL-DTL-17 qualified cable, M39012 connectors, AS23053 heat shrink and J-STD soldering. The Pasternack commercial off-the-shelf (COTS) high reliability cable assemblies are 100% tested and include a test report, as well as material lot traceability.
Our BNC to BNC hi-rel MIL-DTL-17 RF cable assemblies are ideal for avionics, military electronics, satellite ground station and autonomous vehicle applications.
Pasternack’s military-grade, high reliability MIL-DTL-17 cable assemblies are in stock and ready for immediate shipment with no minimum order quantity.
For a complete list of Pasternack's products please click here