In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Panel Antenna Operates From 5.15 GHz to 5.85 GHz With a Nominal 23 dBi Gain SMA Male Input Connector

Product ID: PE51053
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePanel
PolarizationVertical or Horizontal
Minimum Frequency5.15 GHz
Maximum Frequency5.85 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Nominal Gain23 dB
Maximum Input VSWR1.5:1

Description

Panel Antenna Operates From 5.15 GHz to 5.85 GHz With a Nominal 23 dBi Gain SMA Male Input Connector

Panel antenna PE51053 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This single band panel / patch antenna has a frequency range of 5.15 GHz to 5.85 GHz and a 23 nominal dBi gain. Our patch panel antenna uses SMA male connector and is rated for 100 Watts input.

PE51053 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.