Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Panel Antenna Operates from 2.4 GHz to 2.5 GHz with a 19 dBi Minimum Gain SMA Female Input Connector Rated

Product ID: PE51049
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePanel
PolarizationVertical or Horizontal
Minimum Frequency2.4 GHz
Maximum Frequency2.5 GHz
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Nominal Gain19 dB
Maximum Input VSWR1.7:1

Description

Panel Antenna Operates From 2.4 GHz to 2.5 GHz With a Nominal 19 dBi Gain SMA Female Input Connector

Panel antenna PE51049 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This single band panel / patch antenna has a frequency range of 2.4 GHz to 2.5 GHz and a 19 nominal dBi gain. Our patch panel antenna uses SMA female connector and is rated for 6 Watts input.

PE51049 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.