Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4950 MHz to 7125 MHz, 3-foot Parabolic Antenna, 2x2 MIMO, 34 dBi, RPSMA, 2 Pack

Product ID: PE51PD1011

Pricing

QuantityPrice
1-4$930.99
5-9$912.37
10-24$893.75
25-99$875.13
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Parabolic
Polarization H/V or 45 Deg. Slant
Minimum Frequency 4.95 GHz
Maximum Frequency 7.125 GHz
Connector 1 Polarity Reverse Polarity
Connector Series SMA
Impedance 50 Ohm

Description

4950 MHz to 7125 MHz, 3-foot Parabolic Antenna, 2x2 MIMO, 34 dBi, RPSMA, 2 Pack

MIMO H/V or 45 deg. slant polarized parabolic 3-foot antenna PE51PD1011 from Pasternack is part of our extensive in-stock antennas that ship the same day from our ISO 9001:2015 certified facility. The MIMO antenna with a 4950 to 7125 MHz frequency range has a maximum input VSWR of 2.5:1. This 2-pack antenna has a 2-port RP-SMA connector.

This antenna has a white radome made of aluminum, an overall length of 35.4 in, width of 35.4 in, and weighs 22 lbs. Pasternack’s PE51PD1011 is a single-band parabolic antenna operating from 4950 to 7125 MHz with 34 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PE51PD1011 MIMO parabolic antenna 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.