Pasternack’s PE45986 is a DB9 female connector with 9 positions from the D-subminiature (D-sub) connector family. This DB9 connector has a PCB-style contact termination type. Our D-sub connector is suitable for device management, data networks, instrument control, and serial data transmission applications.
The industry standard commercial DB9 connector from Pasternack comes with gold-plated contacts that ensure long life and durability. Our D-subminiature connector can operate at a maximum voltage of 1000 Vrms and a total current of 5 Amps. Additional specifications for this D-sub connector are in our downloadable PDF datasheet above.
Pasternack’s 9-pin D-subminiature connector operates in a temperature range of -55 deg C to 105 deg C. Our DB9 PC terminal connector is made of steel with tin plating. This D-sub connector has a length of 1.21 inches and a width of 0.49 inches.
Pasternack has one of the largest in-stock selections of PCB-style DB9 connectors for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal D-sub female connector for your requirements.