Mobile Dual Band Antenna Operates From 806 MHz to 1.9 GHz With a Nominal 3 dBi Gain NMO Mount Input Connector

Product ID: PE51013

Pricing

QuantityPrice
1-24$88.34
25-49$83.92
50-99$79.51
100-249$75.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeMobile
PolarizationVertical
Minimum Frequency806 MHz
Maximum Frequency1.9 GHz
Connector SeriesNMO Mount
Impedance50 Ohm
Nominal Gain3 dB
Maximum Input VSWR2:1

Description

Mobile Dual Band Antenna Operates From 806 MHz to 1.9 GHz With a Nominal 3 dBi Gain NMO Mount Input Connector

Mobile antenna PE51013 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This dual band mobile antenna has a frequency range of 806 MHz to 950 MHz, 1.85 GHz to 1.9 GHz and a 3 nominal dBi gain. Our mobile antenna uses NMO Mount input and is rated for 0 Watts input.

PE51013 mobile radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our mobile aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.