In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Panel Antenna Operates From 2.3 GHz to 2.5 GHz With a Nominal 9 dBi Gain SMA Female Input Connector on 1 ft. of RG58

Product ID: PE51019-2
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePanel
Minimum Frequency2.3 GHz
Maximum Frequency2.5 GHz
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Nominal Gain9 dB
Maximum Input VSWR1.6:1

Description

Panel Antenna Operates From 2.3 GHz to 2.5 GHz With a Nominal 9 dBi Gain SMA Female Input Connector on 1 ft. of RG58

Panel antenna PE51019-2 from Pasternack (sometimes known as a patch antenna) is part of our extensive in-stock RF directional antenna selection. This single band panel / patch antenna has a frequency range of 2.3 GHz to 2.5 GHz and a 9 nominal dBi gain. Our patch panel antenna uses SMA female connector and is rated for 20 Watts input.

PE51019-2 radio frequency panel / patch antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our panel aerial can ship worldwide the same day of the purchase as with our other available RF parts.