Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Pedestal Style Marine Antenna Mount, Anti Corrosion Stainless Steel, 1"-14 Female Threads

Product ID: PEMARBM

Pricing

QuantityPrice
1-24$35.39

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 32
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Body Material Stainless Steel

Description

Pedestal Style Marine Antenna Mount, Anti Corrosion Stainless Steel, 1"-14 Female Threads

The Pasternack PEMARBM pedestal style antenna mount is offered for marine and omnidirectional antennas. This marine antenna mount is constructed of anti-corrosion stainless steel with a mirror polish. Our heavy-duty mount is ideal for marine communication, fishing, navigation, entertainment, and emergency services.

The working temperature range for our pedestal-style installation is -40 to 80 degrees Celsius. The PEMARBM marine antenna mount from Pasternack is available in 6.7-inch length, 2.72-inch width, and 2.72-inch height. This antenna mount has a flat base fixture and 1"-14 female threads, making it suited for use with search and rescue equipment, satellite TV, radio systems, radar, sonar, depth finders, VHF, GPS, satellite phones, fish finders, and sonar-based equipment applications.

Pasternack has one of the largest in-stock selections of marine grade pedestal style antenna mounts for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect stainless steel marine antenna mount for your requirements.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov