To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

High Power Limiter, SMA, 100W Peak Power, 20 ns Recovery, 16 dBm Flat Leakage, 7 GHz to 12 GHz

Product ID: PE8025

Pricing

QuantityPrice
1-4$890.00
5-9$854.40
10-24$818.80
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency7 GHz
Maximum Frequency12 GHz
Maximum Insertion Loss1.8 dB
Design TypeHigh Power
Peak Power100 Watt
Leakage (CW)16 dBm
Recovery Time 20 ns

Description