Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

75 Ohm TRS Plug 1553 Connector Crimp/Solder Attachment TRC-75-1,

Product ID: PE410-10030-350

Pricing

QuantityPrice
1-24$41.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 353
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRS
Connector GenderPlug
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRC-75-1

Description