Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

78 Ohm TRT Jack Bulkhead Mount 1553 Connector Solder Attachment for TRT PLUG,

Product ID: PE410-09593

Pricing

QuantityPrice
1-24$28.49
25-49$27.07
50-99$25.64
100-249$24.50
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 449
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesTRT
Connector GenderPlug
Impedance78 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency500 MHz
Interface Type 1TRT PLUG

Description