Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

4.4 GHz to 5.9 GHz, Bifilar Omni Antenna, RHCP with 3.75 dBic Gain, Magnetic Mount LMR195 Cable with Type N Female and Black G10 Radome

Product ID: PEANOM1179

Pricing

Price: $1,370.00 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypePortable
PolarizationRHCP
Minimum Frequency4.4 GHz
Maximum Frequency5.9 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Maximum Input VSWR2:1

Description