Paddle Portable Dual Band Band Antenna Operates From With a Maximum 6 dBi Gain RP SMA Male Input Connector
Product ID:
PE51142
Pricing
| Quantity | Price |
| 1-24 | $49.89 |
| 25-49 | $47.40 |
| 50-99 | $44.90 |
| 100-249 | $42.91 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 65

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Portable |
| Connector 1 Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Maximum Input VSWR | 2:1 |
Description
Paddle Portable Dual Band Band Antenna Operates From With a Maximum 6 dBi Gain RP SMA Male Input Connector
Paddle portable antenna PE51142 from Pasternack (also known as a long periodic dipole antenna, (LPDA) ) is part of our extensive in-stock omni-directional radio antenna selection. This dual band paddle portable antenna has a frequency range of 2.4 GHz to 2.5 GHz, 5 GHz to 5.9 GHz and a nominal dBi gain. Our portable paddle antenna uses reverse polarity SMA male connector and is rated for 0 Watts input.
PE51142 paddle portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable paddle aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table