Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

10 MHz to 40 GHz Power Detector, Negative Output Slope, +23 dBm Max Pin, SMA Output

Product ID: PE80P1007

Pricing

QuantityPrice
1-4$3,630.00
5-9$3,484.80
10-24$3,339.60
25-99$3,194.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Biased Detector or Zero Biased DetectorPower
LayoutNegative Output Slope
Minimum Frequency10 MHz
Maximum Frequency40 GHz
Detector PolarityNegative
Voltage Sensitivity, Typ0.3 mV/mW
Power, Max Input23 Watts
VSWR, Typ1.5:1
VSWR, Max2:1
Connector In SeriesField Replaceable 2.92mm
Connector-In Group (Threaded, Bayonet)Threaded
Connector In GenderMale
Connector Out SeriesField Replaceable SMA
Connector-Out Group (Threaded, Bayonet)Threaded
Connector Out GenderFemale
Body MaterialAluminum
Min Operating Temperature-40 deg C
Max Operating Temperature85 deg C

Description