Power Detector, SMA, Postive Output Slope, 50 MHz to 5 GHz
Product ID:
PE80P1000
Pricing
| Quantity | Price |
| 1-4 | $1,170.00 |
| 5-9 | $1,123.20 |
| 10-24 | $1,076.40 |
| 25-99 | $1,029.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type | Power |
| Connector In Series | SMA |
| Connector In Gender | Female |
| Connector Out Series | SMA |
| Connector Out Gender | Female |
| Minimum Frequency | 50 MHz |
| Maximum Frequency | 5 GHz |
Description
Power Detector, SMA, Postive Output Slope, 50 MHz to 5 GHz
Pasternack power detector PE80P1000 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This power detector is manufactured with SMA female to SMA female connectors. Our SMA power detector has a minimum frequency of 50 MHz and a maximum frequency of 5 GHz.
This SMA coaxial RF detector has a maximum input power of 0 dBm. PE80P1000 coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our power detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table