Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

10 MHz to 18 GHz Power Detector, Positive Output Slope, +23 dBm Max Pin, SMA

Product ID: PE80P1003

Pricing

QuantityPrice
1-4$1,870.00
5-9$1,795.20
10-24$1,720.40
25-99$1,645.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Biased Detector or Zero Biased DetectorPower
LayoutPositive Output Slope
Minimum Frequency10 MHz
Maximum Frequency18 GHz
Detector PolarityPositive
Voltage Sensitivity, Typ0.5 mV/mW
Tangential Sensitivity, Max-35 dBm
Power, Max Input23 Watts
VSWR, Typ1.5:1
VSWR, Max1.8:1
Connector In SeriesField Replaceable SMA
Connector-In Group (Threaded, Bayonet)Threaded
Connector In GenderMale
Connector Out SeriesField Replaceable SMA
Connector-Out Group (Threaded, Bayonet)Threaded
Connector Out GenderFemale
Body MaterialAluminum
Min Operating Temperature-40 deg C
Max Operating Temperature85 deg C

Description