Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

0.5 GHz to 8 GHz Power Detector, Positive Output Slope, +23 dBm Max Pin, SMA

Product ID: PE80P1006

Pricing

QuantityPrice
1-4$1,870.00
5-9$1,795.20
10-24$1,720.40
25-99$1,645.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Biased Detector or Zero Biased DetectorPower
LayoutPositive Output Slope
Minimum Frequency500 MHz
Maximum Frequency8 GHz
Detector PolarityPositive
Voltage Sensitivity, Typ0.5 mV/mW
Tangential Sensitivity, Max-30 dBm
Power, Max Input23 Watts
VSWR, Typ1.1:1
VSWR, Max1.2:1
Connector In SeriesField Replaceable SMA
Connector-In Group (Threaded, Bayonet)Threaded
Connector In GenderMale
Connector Out SeriesField Replaceable SMA
Connector-Out Group (Threaded, Bayonet)Threaded
Connector Out GenderFemale
Body MaterialAluminum
Min Operating Temperature-40 deg C
Max Operating Temperature85 deg C

Description