In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Precision Calibrated, Output Isolator WR-28 Waveguide Noise Source Module, Output ENR of 15 dB, +28 VDC, 26.5 GHz to 40 GHz

Product ID: PEWNS2000

Pricing

QuantityPrice
1-4$10,375.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DC Input Connector SeriesBNC
Impedance50 Ohm
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Maximum VSWR1.3:1

Description